Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Inspection Jigs / Toggle Clamps
KJPDZ, KJPDHZ - Slot Pins for Inspection Jigs -Stepped Straight- Handle Length (Z) Selectable
Misumi
...
Inspection Jigs / Toggle Clamps
KJPDZ, KJPDHZ - Slot Pins for Inspection Jigs -Stepped Straight- Handle Length (Z) Selectable
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
KJPDZ20-P10.00-S5.00-L5-B5-Z10
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PN
Material
MAT
Hardness
HARD
Surface Treatment
ST
Additional Surface Treatment
ALT5
D
D [mm]
P Configurable 0.01mm Increment
P [mm]
P and W Dimension Tolerance
ALT3
P Tolerance
PTOL [mm]
S 0.01mm Increment
S [mm]
S Tolerance Selection
STOL [mm]
L Configurable 1mm Increment (0.1mm Increment for LKC)
L [mm]
L Dimension Tolerance
ALT6
L Tolerance
LTOL [mm]
B 1mm Increment
B [mm]
1
2
3
4
5
6
7
8
9
10
KJPDZ8-P2.50-S2.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
8
2.50
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
2.00
0/-0.02
5.0
N/A
0
5
KJPDZ10-P2.50-S2.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
10
2.50
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
2.00
0/-0.02
5.0
N/A
0
5
KJPDZ12-P2.50-S2.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
12
2.50
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
2.00
0/-0.02
5.0
N/A
0
5
KJPDZ16-P3.50-S3.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
16
3.50
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
3.00
0/-0.02
5.0
N/A
0
5
KJPDZ20-P10.00-S5.00-L5-B5-Z10
S45C
-
-
w/o Additional Surface Treatment
20
10.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
5.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
KJPDZ25-P15.00-S8.00-L5-B5-Z10
S45C
-
-
w/o Additional Surface Treatment
25
15.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
8.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
KJPDZ10L-P10.00-S5.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
10L
10.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
5.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
KJPDZ12L-P12.00-S6.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
12L
12.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
6.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
KJPDZ16L-P16.00-S8.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
16L
16.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
8.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
KJPDZ20L-P20.00-S10.00-L5-B5-Z30
S45C
-
-
w/o Additional Surface Treatment
20L
20.00
w/o PKC (P Dimension Tolerance: g6)
0/-0.02
10.00
0/-0.02
5.0
w/o LKC (L Dimension Tolerance)
0
5
Mostrar ecrã comprimido (10 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Misumi
- KJPDZ, KJPDHZ
Shorttext
Slot Pins for Inspection Jigs -Stepped Straight- Handle Length (Z) Selectable
Última alteração
04.06.2021 02:28:14
Unidade
Palavras-chave:
Handle Length
Pins
Selectable
Slot
inspection
metric
Classificações
CNS
CNSERPBASE Object Properties